Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece fabric-reinforced EPDM diaphragm

GEMÜ Code 29

Einteilige, peroxidische vernetzte EPDM-Membrane GEMÜ Code 29

Peroxide-cured EPDM diaphragm for industrial applications

Product information

The GEMÜ code 29 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in industrial applications. The diaphragm displays reduced setting behaviour and signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 29 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.

Key features

  • Fabric-reinforced
  • Low signs of wear and optimized setting behaviour
  • High performance capability thanks to improved positioning of the fabric insert
  • Greatly reduced adhesive behaviour (no adhesion on the valve seat) of the diaphragm as a result of new material compounding
  • Extremely long service life thanks to good material properties
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
Einteilige, peroxidische vernetzte EPDM-Membrane GEMÜ Code 29

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Not sterilizable
Diaphragm material
EPDM
Diaphragm sizes
10
20
25
40
50
65
80
100
125
150
200
Vacuum
up to 70 mbar (absolute)

Downloads

2 Results
  • Datasheet GEMÜ Code 29

    pdf (3 MB) -
    EN

  • Datasheet GEMÜ Code 29 Code 29 (US)

    pdf (3 MB) -
    EN