649 40D 8C317C1L0 15022A

Diaphragm valve, motorized

Item number: 88837349
Description
Type 649 Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material C3 1.4435, investment casting
Diaphragm material 17 EPDM
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Actuator version 2A Actuator size 2
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 40 Diaphragm size 40

The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.

  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • Hollow shaft drive based on brushless and sensorless technology
  • Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
  • Hermetic separation between medium and actuator