ASR1200US12F10/14 S36A HX

Actuator, pneumatic, SA

Item number: 88571295
Description
Type ASR Actuator - pneumatic, Single acting, Universal actuator, pneumatic, single acting, clockwise rotation
Actuator version 1200U 1200 (ADA/ASR/ASL)
Spring set S12 Numbers of spring (ASR/ASL)
Actuator flange F10F14 F10/F14, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211, F14, flange type DIN EN ISO 5211
Location spigot Y With location spigot
Coupling and wrench size S36 Star, WAF 36 mm, Star, WAF = 36 mm
Material A General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Actuator with stroke limiter H Operator with stroke limiter
Special version X ATEX version
Special execution X ATEX certification
Control pressure range 4,0-8,0 4,0-8,0 bar
GEMUE type A12U ASR1200U
GEMUE actuator spring set H S12, Numbers of spring (ASR/ASL)
GEMUE connection H F10/F14 S36
GEMUE actuator execution H General industrial version + stroke limiter

GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Simple installation
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • SIL 3 certified
  • Diverse accessories