B27 83 137 5L

Ball valve, manual 3/2-way

Item number: 88817033
Description
Type B27 Ball valve, metal, manually operated, multi-port, threaded connection, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 8 DN 8
Body/ball configuration 3 Multi-port version, T-ball, end position "open", connection 1 and 2 open, T-ball, end position "closed", ports 2 and 3 open (Ball position see data sheet)
Connection type 1 Threaded socket DIN ISO 228
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Control function L Manually operated, lockable hand lever

The GEMÜ B27 3/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.

  • High flow rate
  • Full-flow bore
  • Compact design
  • ATEX version available as an option