B56 80D6837 5T5 ABVS150 X

Ball valve, motor. 2/2-way

Item number: 88884583
Description
Type B56 Ball valve, metal, electrically operated, one-piece body, compact flange, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 80 DN 80
Body/ball configuration D 2/2-way body
Connection type 68 Flange EN 1092, PN 16 / PN40, form B DN 15 to DN 80, flange EN 1092, PN 16, form B only DN 100
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Voltage/Frequency T5 100-240VAC 50/60Hz 100-350VDC
Control module AB OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
Actuator version VS150 Actuator, motorized, operating time 30s, torque 150Nm, BAR/VALPES, V-series 100/240V 50/60Hz, OPEN/CLOSE control, STV-VSA150-90A-H00
Special execution X ATEX certification

The GEMÜ B56 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • High flow rate
  • Full-flow bore
  • Compact design
  • ATEX version available as an option