Actuator version
Filter
OHNE
0: GEMÜ actuator, pneumatic, size 0, piston diameter 50 mm
1: GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
AU02FA: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0020US08F04 S14S11
AU02FB: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0020US08F05 S14S11
AU02FN: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0020US08F03/05 S09
AU08FC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0080US08F05/07S17S14
AU08KC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0080US14F05/07S17S14
AU13KC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0130US14F05/07S17S14
AU20KE: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0200US14F07/10S17S14
AU30GD: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0300US10F07/10 S22
BU02AB: Actuator, pneumatic, double acting, clockwise rotation, ADA0020U F05 S14S11
BU02AN: Actuator, pneumatic, double acting, clockwise rotation, ADA0020U F03/05 S09
BU04AB: Actuator, pneumatic, double acting, clockwise rotation, ADA0040U F05 S14S11
BU08AC: Actuator, pneumatic, double acting, clockwise rotation, ADA0080U F05/07S17S14
DU01AW: Actuator, pneumatic, double acting, clockwise rotation, DR0015U F03/05 S11
DU03AP: Actuator, pneumatic, double acting, clockwise rotation, DR0030U F05/07 S14
DU06AH: Actuator, pneumatic, double acting, clockwise rotation, DR0060U F05 D14
DU06AP: Actuator, pneumatic, double acting, clockwise rotation, DR0060U F05/07 S14
GR05SW: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0050 SC5F03/05 S11
GR06SP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0065 SC5F05/07 S14
GR07SP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0075 SC5F05/07 S14
GR08SP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0085 SC5F05/07 S14
GR10S8: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0100 SC5F07/10 S14
GR11SE: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0115 SC5F07/10 S17
HR03AT: Actuator, pneumatic, double acting, clockwise rotation, GDR0032 F03 S09
HR06AP: Actuator, pneumatic, double acting, clockwise rotation, GDR0065 F05/07 S14
HR07AP: Actuator, pneumatic, double acting, clockwise rotation, GDR0075 F05/07 S14
HR08AC: Actuator, pneumatic, double acting, clockwise rotation, GDR0085 F05/07 S17
SU01SW: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0015USC5F03/05 S11
SU01VO: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0015USC8F04 S11
SU01VW: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0015USC8F03/05 S11
SU03GP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0030U 5F05/07 S14
SU03KP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0030U 6F05/07 S14
SU06KP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0060U 6F05/07 S14
SU10KC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0100U 6F05/07S17D11
SU15KC: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0150U 6F05/07 S17
SU22KD: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0220U 6F07/10 S22
Actuator particulars
Filter
OHNE
0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
1: Version E (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environment, seawater, body/end cap aluminum with anodized and PTFE coating, shaft stainless steel, screws A2
2: Version D (DR/DL/D3/D4/SC/SO/S3/S4), for aggressive environments, chemistry, body/end cap aluminum with anodized and PTFE coating, shaft C-steel + ENP, screws A2
3: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for aggressive environment, chemistry, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft stainless steel, screws A4
C: General industrial version, fast closing / opening (fast acting)
G: Version A2 (ASR/ASL/ADA), Version EC (SC/SO/DR/DL) + stroke limiter
H: Gen. industrial version + stroke limiter
L: Version EC (SC/SO/DR/DL), fast closing / opening (fast acting)
Ball configur./port position
Filter
OHNE
2: T-port, end position "Open", connection 1 and 3 open, T-port, end position "Closed", connection 1 and 2 open
3: T-port, end position "Open", connection 1 and 2 open, T-port, end position "Closed", connection 2 and 3 open
4: T-Kugel, Endlage "Auf", Anschluss 2 und 3 offen, T-Kugel, Endlage "Zu", Anschluss 1, 2 und 3 offen
6: L-Kugel, Endlage "Auf", Anschluss 1 und 3 offen, L-Kugel, Endlage "Zu", Anschluss 1 offen
L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
R: R-port (control ball) for control range 0 ° - 90 ° Linear characteristic between ball position and percentage flow
T: T-port, standard, end position "Open", connection 1, 2 and 3 open, T-port, standard, end position "Closed", connection 1 and 3 open