Type
Filter
B20: Ball valve, metal, manually operated, two-piece body, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body/ball configuration
Filter
D: 2/2-way body
Connection type
Filter
1: Threaded socket DIN ISO 228
31: NPT female thread
Ball valve material
Filter
37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material
Filter
5: PTFE FKM O-ring
Control function
Filter
L: Manually operated, lockable hand lever
Actuator version
Filter
OHNE: None
SETGE: Hand lever special color yellow
SETGR: Hand lever, special colour green
SETOV: Hand lever, special oval form
Execution type
Filter
OHNE: None
Special version
Filter
OHNE: None
G: DVGW-Gas certification, 100% test according to DIN EN 12266 P10, P11, P12, P20 (test medium is water)
X: explosion protection
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability