B26 15D6837 5L X

Ball valve, manual 2/2-way

Item number: 88699159
Description
Type B26 Ball valve, metal, manually operated, one-piece body, compact flange, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN 15 DN 15
Body/ball configuration D 2/2-way body
Connection type 68 Flange EN 1092, PN 16 / PN40, form B DN 15 to DN 80, flange EN 1092, PN 16, form B only DN 100
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Control function L Manually operated, lockable hand lever
Special execution X ATEX certification

The GEMÜ B26 metal one-piece 2/2-way ball valve has a plastic sleeved hand lever. The seat seal is made of PTFE.

  • High flow rate
  • Full-flow bore
  • Compact design
  • ATEX version available as an option