B2F 32D3E375FL

Ball valve, manual 2/2-way

Item number: 88868431
Description
Type B2F Ball valve, metal, manually operated, two-piece body, flange, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN 32 DN 32
Body/ball configuration D 2/2-way body
Connection type 3E Flange DIN EN 558 series 27 PN40
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5F Seat seal = PTFE with glass fibre reinforcement body seal = PTFE with carbon reinforcement spindle seal = PTFE with carbon reinforcement
Actuator flange F04 F04, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211
Shaft connection and size D11 Square, diagonal, WAF 11 mm
Control function L Manually operated, lockable hand lever

The GEMÜ B2F two-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE with glass fibre reinforcement.

  • Suitable for chemical applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device
  • Fire Safe API 607 and DIN EN ISO 10497