R480 50W132A1FLF0305 D09

Butterfly valve, bare shaft

Item number: 88840234
Description
Type R480 Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN 50 DN 50
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 1 6 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material 2 EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material A 1.4408
Shaft material 1 1.4021
Liner material F SBR-AB/P (abrasion resistant)
Liner fixing L Liner loose
Actuator flange F03 F03, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211
Shaft connection and size D09 Square, diagonal, WAF 9 mm

The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

  • Low torques thanks to PTFE coated bushes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Liner material is easy to read when installed
  • Sleek disc design for higher Kv values
  • Robust body coating comparable to ISO 12944-6 C5