Valve configurations
GEMÜ offers three different ways of achieving increased functionality in the smallest of spaces:
Two valves welded together: W600
Two seats in one valve body with three pipe connections: i-bodies
Any number of seats with any number of connections: M600 multi-port valve block systems
W600: Renders T fittings superfluous
The GEMÜ W600 valve configuration is based on the use of two valve bodies that are directly welded to one another, whose arrangement is matched to the respective application. The benefits of this approach are as follows:
More affordable and minimal deadleg, since no T fittings are required
Minimal deadleg, since there are two fewer weld seams
i-bodies: Cost effective alternative to M600 multi-port valve blocks
GEMÜ i-bodies are a special version of the classic 2/2-way bodies. "i" stands for integrated sampling, steam and condensate valve. The valve bodies are manufactured from a forged blank or a piece of block material. The major advantages of i-bodies over standard sampling or condensate valves are as follows:
Minimal deadleg, since fewer welds
Additional functionality; horizontal spigot available
Draining possible in vertical installation position as per the 3D rule
Pneumatic and manual operators are available for both valve seats
W600: Renders T fittings superfluous
The GEMÜ W600 valve configuration is based on the use of two valve bodies that are directly welded to one another, whose arrangement is matched to the respective application. The benefits of this approach are as follows:
GEMÜ i-bodies are a special version of the classic 2/2-way bodies. "i" stands for integrated sampling, steam and condensate valve. The valve bodies are manufactured from a forged blank or a piece of block material. The major advantages of i-bodies over standard sampling or condensate valves are as follows: