687 50D59405M1J/N 1508-C

Diaphragm valve, pneumatic

Item number: 88785239
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version J/N Operator size J/N
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 50 Diaphragm size 50
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories