C67 20D7730540 3E HPW

Cleanstar valve, manual

Item number: 88674673
Description
Type C67 Diaphragm valve, manually operated, plastic handwheel, seal adjuster
Connection size 20 1 1/4", international code: 20
Body configuration D 2/2-way body
Connection type 77 Flare connection with PFA union nut
Valve body material 30 PFA, perfluoroalkoxy
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 3E Operator size 3, (ECTFE union nut)
High Purity version HPW High Purity white
Diaphragm size 16 Diaphragm size 16

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.

  • High purity due to cleanroom manufacturing
  • High Flow version selectable
  • High flow rate with low-stress media channelling
  • Minimal deadleg
  • Optional flow direction
  • Also available as T valve
  • The valve is available with an ECTFE union nut as an option.
  • Reduced costs thanks to long service life