The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FUE: Coude brusque Flare x Flare
Matériau de l'écrou: 75: Écrou PVDF
Raccordement X: 6: 3/8 " code international: 6
Raccordement Y: 6: 3/8 " code international: 6
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FUE: Coude brusque Flare x Flare
Matériau de l'écrou: 75: Écrou PVDF
Raccordement X: 6: 3/8 " code international: 6
Raccordement Y: 6: 3/8 " code international: 6
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Numéro d'article: 88081608 FUE 75 6 6 30 HP
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUE: Union elbow Flare x Flare
Union nut material: 75: PVDF for flare connection
Connection X: 6: 3/8", international code: 6
Connection Y: 6: 3/8", international code: 6
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUE: Union elbow Flare x Flare
Union nut material: 75: PVDF for flare connection
Connection X: 6: 3/8", international code: 6
Connection Y: 6: 3/8", international code: 6
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88081608 FUE 75 6 6 30 HP
The tender texts have been copied to the clipboard