The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 1 ¼"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FUT: Raccord en T Flare
Matériau de l'écrou: 77: Écrou PFA
Raccordement X: 4: 1/4 " code international: 4
Raccordement Y: 4: 1/4 " code international: 4
Raccordement Z: 4: 1/4 " code international: 4
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FUT: Raccord en T Flare
Matériau de l'écrou: 77: Écrou PFA
Raccordement X: 4: 1/4 " code international: 4
Raccordement Y: 4: 1/4 " code international: 4
Raccordement Z: 4: 1/4 " code international: 4
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Numéro d'article: 88081670 FUT 77 4 4 4 30 HP
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUT: Union tee Flare x Flare x Flare
Union nut material: 77: PFA for flare connection
Connection X: 4: 1/4", international code: 4
Connection Y: 4: 1/4", international code: 4
Connection Z: 4: 1/4", international code: 4
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUT: Union tee Flare x Flare x Flare
Union nut material: 77: PFA for flare connection
Connection X: 4: 1/4", international code: 4
Connection Y: 4: 1/4", international code: 4
Connection Z: 4: 1/4", international code: 4
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88081670 FUT 77 4 4 4 30 HP
The tender texts have been copied to the clipboard