817R40D7R21 4 668 4000

Variable area flowmeter

Item number: 88069823
Description
Type 817 Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, (series 800)
RoHS conformance R Conformance to RoHS
DN 40 DN 40
Body configuration D Straight through tube
Connection type 7R Union ends with Rp threaded socket insert
Metering tube material 21 PA, transparent
O-ring material 4 FPM
Union material 6 Malleable iron
Metering tube size 68 Conus 68
Measuring range 4000 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 400 Lower measuring range limit of scale
Scale maximum 4000 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts