835R25D 72114 153 160101

Variable area flowmeter

Item number: 88206585
Description
Type 835 Variable area flowmeter, PP float with magnet, (series 800)
RoHS conformance R Conformance to RoHS
DN 25 DN 25
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 21 PA, transparent
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 53 Conus 53
Measuring range 16 Maximum measuring range of flowmeter
Type of design 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Medium Luft Air
Temperature 20°C Medium temperature
Pressure 1 bar/abs Absolute media pressure
Scale minimum 1,5 Lower measuring range limit of scale
Scale maximum 16 Upper measng range limit of scale
Unit Nm³/h Standard cubic metres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts