555 15D60C25P12G1 1904 F-C

Angle seat globe valve, pneu.

Item number: 88526795
Description
Type 555 Pharma angle seat globe valve, pneumatically operated, stainless steel piston actuator, glass bead blasted
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Valve body material C2 1.4435, investment casting
Seat 5P PTFE USP_CL6_121
Control function 1 Normally closed (NC)
Actuator version 2G1 Operator size 2G1
Type of design 1904 Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
Surface 1904 Ra <= 0.8 µm internal, mechanically polished, external surface electrolytically gloss polished
Special version F Special version with bellows
CONEXO C Integrated RFID chip for electronic identification and traceability

The pneumatically operated GEMÜ 555 2/2-way angle seat globe valve is designed solely for gaseous media and steam. Due to the hermetic separation of the stainless steel piston actuator from the media wetted area by stainless steel bellows, the GEMÜ 555 is ideally suited to the isolation of pure steam. Valve plug and valve spindle are firmly welded to prevent dirt ingress.

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components