8253 8D3137 21 24 DC0101

Solenoid valve,pos. lift dia.

Item number: 88598915
Description
Type 8253 Solenoid valve, with positive lift diaphragm
DN 8 DN 8
Body configuration D 2/2-way body
Connection type 31 Threaded socket NPT
Valve body material 37 1.4408, stainless steel
Seal material 2 NBR
Control function 1 Normally closed (NC)
Voltage 24 24 V
Frequency DC DC
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag

The GEMÜ 8253 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.

  • Valve operates without minimum pressure differential
  • High flow rate
  • Soft closing action
  • Suitable for vacuum applications
  • Simple coil replacement without tools (Click-on®)
  • NPT thread available
  • Explosion protected solenoids acc. to ATEX available as an option
  • CSA approval available