The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Low power consumption
High flow rate
Soft closing action
Low minimum pressure differential
Simple, compact construction
Simple coil replacement without tools (Click-on®)
Optional manual override
Explosion protected solenoids acc. to ATEX available as an option
Type examination up to DN 25 to DIN EN 60730-2-8
Optional mounting bracket available (not pre-assembled)
NPT thread available
L'électrovanne 2/2 voies à commande assistée GEMÜ 8258 dispose d'un corps de vanne en laiton ou acier inoxydable. Toutes les pièces en contact avec le fluide sont en acier inoxydable, NBR, EPDM ou FKM. La vanne convient pour les fluides neutres, comme l'air, l'eau et les huiles.
Type: 8258: Electrovanne, commande assistée, Electrovanne, commande assistée
DN: 32: DN 32
Forme du corps: D: Corps de vanne 2 voies, Corps de vanne 2 voies
Type de raccordement: 1: Orifices taraudés DIN ISO 228, Orifices taraudés DIN ISO 228
Matériau du corps de vanne: 12: CW617N (laiton), CW617N (laiton)
Matériau d'étanchéité: 2: NBR (Perbunan N), NBR (Perbunan N)
Fonction de commande: 1: Normalement fermée (NF), Normalement fermée (NF)
Tension d'alimentation: 24: 24V, 24 V
Fréquence: DC: DC, DC
L'électrovanne 2/2 voies à commande assistée GEMÜ 8258 dispose d'un corps de vanne en laiton ou acier inoxydable. Toutes les pièces en contact avec le fluide sont en acier inoxydable, NBR, EPDM ou FKM. La vanne convient pour les fluides neutres, comme l'air, l'eau et les huiles.
Type: 8258: Electrovanne, commande assistée, Electrovanne, commande assistée
DN: 32: DN 32
Forme du corps: D: Corps de vanne 2 voies, Corps de vanne 2 voies
Type de raccordement: 1: Orifices taraudés DIN ISO 228, Orifices taraudés DIN ISO 228
Matériau du corps de vanne: 12: CW617N (laiton), CW617N (laiton)
Matériau d'étanchéité: 2: NBR (Perbunan N), NBR (Perbunan N)
Fonction de commande: 1: Normalement fermée (NF), Normalement fermée (NF)
Tension d'alimentation: 24: 24V, 24 V
Fréquence: DC: DC, DC
Numéro d'article: 88214089 8258 32D 112 21 24 DC
The 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 32: DN 32
Body configuration: D: 2/2-way body, 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228, Threaded socket DIN ISO 228
Valve body material: 12: CW617N (brass), CW617N (brass)
Seal material: 2: NBR, NBR
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 32: DN 32
Body configuration: D: 2/2-way body, 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228, Threaded socket DIN ISO 228
Valve body material: 12: CW617N (brass), CW617N (brass)
Seal material: 2: NBR, NBR
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
Item number: 88214089 8258 32D 112 21 24 DC
The tender texts have been copied to the clipboard