602 6D17405400TM 1502

Diaphragm valve, manual

Item number: 88633404
Description
Type 602 Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN 6 DN 6
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 0TM With seal adjuster, metal handwheel
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 8 Diaphragm size 8

The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability
  • Long diaphragm service life thanks to patented closing stroke limiter
  • Continuous minimum flow regulation thanks to closing stroke limiter