639 25D8F405MC1S0 15081A

Membranventil, motorisch

Item number: 88690247
Description
Type 639 Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 8F Clamps IDF/ISO Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Voltage / Frequency C1 24 V DC
Control module S0 Positioner
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Actuator version 1A Actuator size 1
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

  • CIP/SIP capable (only with stainless steel distance piece)
  • Open/close function or with integrated positioner
  • Actuating speed max. 3 mm/s
  • Parameterizable via IO-Link
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)