671 15D6042130 2 1502

Diaphragm valve, manual

Item number: 88086740
Description
Type 671 Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material 42 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material 13 EPDM
Control function 0 manually operated
Actuator version 2 Actuator size 2
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.

  • Optional PVDF handwheel available in white (GEMÜ 611)
  • Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)