815R50D7822 4 571 0104

Variable area flowmeter

Item number: 88930817
Description
Type 815 Variable area flowmeter, PP float with magnet (series 800)
RoHS conformance R Conformance to RoHS
DN 50 DN 50
Body configuration D Straight through tube
Connection type 78 Union end with DIN insert (for IR butt welding)
Metering tube material 22 PSU
O-ring material 4 FPM
Union material 5 Insert PP, union nut PP beige
Metering tube size 71 Conus 71
Type of design 0104 Media wetted parts cleaned for high purity media and packed in plastic bag

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts