815R65D 722 4 177130001214

Variable area flowmeter

Item number: 88375919
Description
Type 815 Variable area flowmeter, PP float with magnet (series 800)
RoHS conformance R Conformance to RoHS
DN 65 DN 65
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 22 PSU
O-ring material 4 FPM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 77 Conus 77
Measuring range 13000 Maximum measuring range of flowmeter
Type of design 1214 Without GEMÜ label, only secured with meshwork
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 1,5 Lower measuring range limit of scale
Scale maximum 13 Upper measng range limit of scale
Unit m³/h Cubic metres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts