The GEMÜ 1211 electrical position indicator is suitable for linear actuators with up to 70 mm actuating travel. It has either one or two inductive proximity switches to NAMUR.
- Simple mounting and retrofitting to GEMÜ linear actuators
- Attachment to other valve makes possible
- Compact, solid housing
- Protection class IP 65 acc. to EN 60529
- Low-wear switches, contactless detection
- Ambient temperature:-20 to 60 °C
- Linear measuring range:2 to 70 mm
- Protection class:IP 65
- Electrical connection types:PG 13.5 cable gland
- Switch types:2-wire proximity switch (NAMUR)
- Communication modes:None
- Conformities:ATEX
- Supply voltages:8 V DC
Suitable products
Product applications
Product news
09.08.2018