Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrical position indicator with microswitch

GEMÜ 1215

Compact position indicator type 1215 with LED display and actuating rod for precise valve monitoring in industrial applications.

Compact position indicator for basic requirements

Product information

The GEMÜ 1215 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.

Key features

  • Electrical position feedback with additional visual position indicator
  • Position feedback via microswitch
  • The housing can be rotated through 360°
Compact position indicator type 1215 with LED display and actuating rod for precise valve monitoring in industrial applications.

Technical details

Parameters
Value
Ambient temperature
-15 to 60 °C
Supply voltages
230 V AC, 50/60 Hz
24 V DC
Protection class
IP 65
Electrical connection types
PG 11 cable gland
M12 plug
Switch types
Microswitch
Conformities
ATEX
EAC

Downloads

11 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Betriebsanleitung GEMÜ 1215

    pdf (4 MB) -
    DE

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Fiche technique GEMÜ 1215

    pdf (312 KB) -
    FR

  • Datenblatt GEMÜ 1215

    pdf (311 KB) -
    DE

  • 操作说明 GEMÜ 1215

    pdf (3 MB) -
    ZH

  • Data sheet GEMÜ 1215

    pdf (310 KB) -
    EN

  • Operating instructions GEMÜ 1215

    pdf (3 MB) -
    EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • 技术单页 GEMÜ 1215

    pdf (402 KB) -
    ZH

Suitable services