Independent of the actuator size, the GEMÜ 44A0 multi-functional valve actuation, as an automation module, is compatible with all pneumatically operated process valves with single acting linear actuator of the new valve generation. Depending on the order variant and the set device functions, the connected process valves can be controlled conventionally open/closed (combi switchbox) or the valve position can be precisely controlled (positioner). Contactless position detection determines the valve position precisely, reliably and without being subject to wear. The current valve position is displayed via high visibility LEDs, and fed back via electrical signals. In addition to this, there is an integrated mechanical position indicator. Modern communication interfaces, an integrated sensor system and the GEMÜ app operating option are all features that characterize this innovative product.
- Communication and programming interface IO-Link
- Self-initialization through autonomous detection of end positions
- Condition monitoring through integrated sensor system
- Configuration and status diagnostics via GEMÜ App
- Contactless position detection
- Electrical and mechanical position indicator as well as advanced diagnostic messages via high-visibility LED
- Uniform mounting kit with integrated air supply and control pressure detection
- Ambient temperature:-10 to 60 °C
- Supply voltages:18 - 30 V DC | 24 V DC
- Electrical connection types:M12 plug
- Communication modes:IO-Link
- Protection class:IP 65
- Mode of action:Single acting
- Operating pressure :0,5 to 7 bar