GEMÜ 3140

Pressure transducer and pressure switch

  • Description
  • Features
  • Technical specifications

The GEMÜ 3140 pressure transducer/switch is ideal for precise measurements in a wide pressure range. The sensor is suitable for use with both highly viscous and contaminated media and is also suitable for corrosive media due to its high-quality material selection. A variety of electrical and mechanical connections are available, depending on the version. The LED display version boasts a rotatable 4-digit display.

  • Featuring a rotatable LED display and IO-Link interface, depending on version
  • Suitable for highly viscous, contaminated and corrosive media
  • Appropriate in-line housing optionally available
  • ATEX and SIL2 design optionally available
  • Accuracy 0.5% FSO (in accordance with IEC 60770)
  • Optional installation position
  • Ceramic sensor
  • Detection range: 0 to 40
  • Media temperature *: -40 to 125 °C
  • Operating pressure*: 0 to 40 bar
  • Housing material : 1.4404
  • Connection type : Threaded connection
  • Output signals : 0 - 10 V | 0 - 20 mA | 4 - 20 mA | NPN | PNP
  • Conformities: ATEX | EAC | SIL | UL Recognized

Product news

10.09.2018

Precise pressure monitoring in systems and piping