The GEMÜ 3240 temperature transducer/switch is ideal for precise measurements in a wide temperature range. The sensor is suitable for both highly viscous, as well as contaminated media. It is also suitable for corrosive media thanks to the high-quality material selection. Furthermore, it stands out thanks to its extremely short installation length. The electrical output signals can optionally be changed over between power, current or switching outputs.
- With rotatable LED display and IO-Link interface
- Suitable for highly viscous, contaminated and corrosive media
- Switching output as standard
- Switchable electrical output
- Accuracy in accordance with IEC60770: 0.35% FSO
- Extremely short installation length
- Temperature sensor PT1000 / class A
- Detection range: -40 to 150
- Media temperature *: -40 to 150 °C
- Operating pressure*: 0 to 160 bar
- Housing material : 1.4404
- Connection type : Threaded connection
- Output signals : 0 - 10 V | 4 - 20 mA | NPN | PNP
- Conformities: EAC
Product news
24.01.2020