Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

The new GEMÜ 44A0 automation module brings together precision, versatility and ease of use

01.09.2025

With the new GEMÜ 44A0 multi-functional valve actuation, GEMÜ is presenting a future-proof solution for modern process automation. The innovative automation module combines two functions in a single device for the first time: A combi switchbox and position control – for maximum versatility and efficient plant design.

GEMÜ 44A0 is available in two versions and is suitable for simple open/close applications and for precise position control systems in sophisticated processes. The desired function is already stipulated at the time of ordering and therefore ensures optimal adaptation to the respective application.


Compact, high-performance and cross-linked

GEMÜ 44A0 impresses with its compact and robust construction that enables space-saving installation and hygienically-compatible cleaning. Contactless, non-wearing position detection and a mechanical and electronic position indicator ensure maximum process reliability.


Easy to operate, powerful in use

Due to the self-initialization function, fast mounting and digital support via the GEMÜ app, commissioning is made particularly convenient. At the same time, integrated sensors enable condition monitoring and predictive maintenance, which reduces system downtimes and optimizes maintenance intervals.


An overview of the GEMÜ 44A0:

• Non-wearing position detection for reliable process control

• Condition monitoring for predictive maintenance

• Compact design with minimal deadleg for hygienic applications

• User-optimised commissioning with app support

• Modern communication interfaces: IO-Link and ASi-5


Added value to plant designers and operators

With only one device type for two applications, GEMÜ 44A0 reduces the number of variants, simplifies plant design and reduces storage and administration costs. At the same time, users benefit from greater process reliability, reduced maintenance requirements and increased efficiency.

With the GEMÜ 44A0, the company is adding a high-performance automation solution to its new product generation – for greater efficiency, ease of use and future-proofing in the processing industry.

GEMÜ 44A0 multi-functional valve actuation

  • Press release: GEMÜ 44A0 multifunctional valve control

    docx (147 KB) -
    en

  • Press photo: GEMÜ 44A0 multifunctional valve control

    jpg (824 KB) -
    en