The GEMÜ 490 Edessa PTFE-lined butterfly valve has a bare shaft. The disc and shaft are one piece; body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 (1"–48"), in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer and lug body versions.
- Suitable for chemically corrosive media
- Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
- High-quality selection of materials can be combined in different ways
- High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
- Long service life thanks to shaft bearings and special disc and liner geometry
- Media temperature:-20 to 200 °C
- Ambient temperature:-20 to 95 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 1200
- Body configurations:Lug | Wafer
- Connection standards:AS | ASME | DIN | EN | ISO | JIS
- Body materials:1.4404, block material | EN-GJS-400-18-LT, SG iron material | S355J2 + N, cast steel material | VE Duroplast, reinforced
- Body coating:Epoxy
- Liner materials:PTFE/EPDM | PTFE/FKM | PTFE/silicone
- Disc materials:1.4404 (316L), forged material | 1.4469, Duplex cast steel material | 2.4602 (alloy 22), block material | 3.7035, titan
- Disc coating:PFA
- Conformities:ATEX | EAC | FDA | FMEDA | TA Luft (German Clean Air Act)
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
151 Views
Online since 03.11.2021
More videos
