-
Media temperature
*:
-10 to 180 °C
- Operating pressure*: 0,2 to 25 bar
- Nominal sizes: DN 6 to 50
- Conformities: ATEX | EAC | FDA | Oxygen
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":247,"v":"1.4435 (BN2), forged material"},{"i":1239,"v":"1.4408, investment casting material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":14,"v":"ATEX"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"},{"i":78,"v":"DN 8 (1\/4'')"}]}
-
Media temperature
*:
0 to 130 °C
- Operating pressure*: 0 to 6 bar
- Nominal sizes: DN 4 to 20
- Conformities: EAC
{"ANSCHLUSSART":[{"i":12,"v":"Flare"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":130,"v":"130"}],"NENNWEITE":[{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"}]}
- Media temperature: 5 to 80 °C
- Ambient temperature*: 5 to 50 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 10 to 100
- Body configurations: 2/2-way body
- Connection types: Flange | Solvent cement socket | Spigot | Threaded connection
- Connection standards: ANSI | DIN | EN
- Body materials: PP-H, natural | PVC-U
- Seat seal materials: EPDM | FKM
- Conformities: ATEX
{"ANSCHLUSSART":[{"i":1,"v":"Solvent cement socket"},{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":1263,"v":"PP-H, natural"},{"i":1268,"v":"PVC-U"}],"KONFORMITAET":[{"i":14,"v":"ATEX"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":5,"v":"5"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}
- Media temperature:-196 to 400 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 300
- Connection types:Flange
- Connection standards:ANSI | ASME | EN
- Body materials:1.0619, galvanized cast steel material | 1.4408, investment casting material
- Seal materials:EPDM | FKM | NBR | PTFE
- Disc/spring cross materials:1.4408, investment casting material | 1.4469, duplex cast steel material
- Spring materials:1.4571, spring steel | 2.4610
- Conformities:ATEX | DVGW Drinking water | EAC | FDA | KTW
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":256,"v":"1.0619, galvanized cast steel material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":6,"v":"KTW"},{"i":13,"v":"DVGW Drinking water"},{"i":14,"v":"ATEX"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":400,"v":"400"}],"MIN_MEDIENTEMPERATUR":[{"i":-196,"v":"-196"}]}
- Media temperature:-200 to 300 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 50 to 600
- Connection types:Flange
- Connection standards:ANSI | ASME | EN
- Body materials:1.0619, galvanized cast steel material | 1.4408, investment casting material | EN-GJS-400-15
- Seal materials:EPDM | FKM | NBR
- Spring materials:1.4571, spring steel
- Conformities:EAC | WRAS
- Plate material:1.4408, investment casting material | 1.4469, duplex cast steel material | EN-GJS-400-15, SG iron material
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":256,"v":"1.0619, galvanized cast steel material"},{"i":265,"v":"EN-GJS-400-15"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":9,"v":"WRAS"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":300,"v":"300"}],"MIN_MEDIENTEMPERATUR":[{"i":-200,"v":"-200"}]}
-
Media temperature
*:
-10 to 120 °C
- Operating pressure*: 1 to 10 bar
- Nominal sizes: DN 32 to 600
- Conformities: EAC
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, grey"},{"i":1290,"v":"PP"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":120,"v":"120"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":46,"v":"DN 125 (5'')"},{"i":47,"v":"DN 250"},{"i":52,"v":"DN 200"},{"i":53,"v":"DN 100 (4'')"},{"i":54,"v":"DN 300"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":60,"v":"DN 400"},{"i":61,"v":"DN 150 (6'')"},{"i":62,"v":"DN 350"},{"i":64,"v":"DN 50 (2'')"},{"i":65,"v":"DN 500"},{"i":68,"v":"DN 450"},{"i":70,"v":"DN 600"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}
- Media temperature:-10 to 200 °C
- Ambient temperature:20 to 95 °C
- Operating pressure :1 to 16 bar
- Nominal sizes:DN 32 to 600
- Connection types:Flange
- Connection standards:ANSI | DIN | EN | ISO
- Body materials:1.0460, galvanized cast steel material | 1.4408, investment casting material | 1.4571, forged material | 2.0975, cast bronze material
- Seal materials:EPDM | FKM | NBR | PTFE
- Disc materials:1.0460, galvanized cast steel material | 1.4408, investment casting material | 1.4571, forged material | 2.0975, bronze casting material
- Conformities:ATEX | EAC | FDA
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":266,"v":"2.0975, cast bronze material"},{"i":267,"v":"1.4571, forged material"},{"i":268,"v":"1.0460, galvanized cast steel material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":14,"v":"ATEX"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":200,"v":"200"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":46,"v":"DN 125 (5'')"},{"i":47,"v":"DN 250"},{"i":52,"v":"DN 200"},{"i":53,"v":"DN 100 (4'')"},{"i":54,"v":"DN 300"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":60,"v":"DN 400"},{"i":61,"v":"DN 150 (6'')"},{"i":62,"v":"DN 350"},{"i":64,"v":"DN 50 (2'')"},{"i":65,"v":"DN 500"},{"i":68,"v":"DN 450"},{"i":70,"v":"DN 600"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}