GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ CV

Check valve, High Purity

  • Features
  • Technical specifications
  • Long life seal characteristics
  • O-ring free seal system
  • Compact design
  • Low opening pressure
  • Special versions available for direct integration into a block valve
  • Connection: Flare
  • Body material: PTFE
  • Max. operating pressure: 6 bar
  • Max. media temperature: 110 ° C
  • Nominal sizes: DN 4; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4'')