The GEMÜ C51 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a hand lever (quarter turn). All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.
- Low space requirement due to compact design
- Ideally suited for corrosive media
- High purity due to cleanroom manufacturing
- Manifolds are a space-saving design solution
- Choice of design with PTFE-coated screws and compression springs
- Media temperature:-10 to 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 6 bar
- Connection sizes:1/4'' to 1 1/4''
- Body configurations:2/2-way body | Multi-port body
- Connection types:Flare | PrimeLock® | Super 300 Type Pillar®
- Connection standards:
- Body materials:PFA | PTFE
- Seal materials:PTFE
- Conformities:EAC | FDA
Product overview: Multi-port valve blocks |