The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
- Compact design (ideal when space is at a premium)
- CIP/SIP capable
- Autoclave capability
- Long diaphragm service life thanks to patented closing stroke limiter
- Continuous minimum flow regulation thanks to closing stroke limiter
- Media temperature :-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 15
- Body configurations:2/2-way body | Multi-port body | Tank valve body
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT
- Diaphragm materials:EPDM | FKM | PTFE/PVDF/EPDM
- Conformities:3A | CRN | EAC | FDA | Oxygen | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
Product video
How diaphragm valves with metal valve bodies work
00:40 min
6746 Views
Online since 16.09.2015
More videos