GEMÜ SU60 SUMONDO

__L18N_PRODUCTNAME__

  • Technical specifications
  • Media temperature:5 to 40 °C
  • Ambient temperature:0 to 40 °C
  • Operating pressure :0 to 4,9 bar
  • Nominal sizes:DN 8 to 25
  • Connection types:Clamp | Hose barb
  • Body materials:PP-R, natural
  • Diaphragm materials:TPE
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:EAC | USP