Areas of application and industrial sectors
GEMÜ SUMONDO diaphragm valves are primarily used in sterile applications in the pharmaceutical, food and biotechnology industries. GEMÜ single-use diaphragm valves can also be used as control valves in sterile areas. Alongside 2/2-way valves, T bodies and angle bodies are also available.
- Media temperature:Please observe the tube manufacturer's specifications
- Ambient temperature:Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
- Operating pressure:Please observe the tube manufacturer's specifications
- Tube's outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2'' | 5/8'' | 3/4'' | 7/8'' | 1 1/8'' | 1 1/6'' | 1 1/4'' | 1 2/5'' | 1 13/32'' | 1 3/7'' | 1 1/2''
- Tube's inside diameter:1/8'' | 1/4'' | 3/8'' | 1/2'' | 3/4'' | 1''
- Body materials:1.4404/PA6 | PA6
- Media temperature:Please observe the tube manufacturer's specifications
- Ambient temperature:Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
- Operating pressure:max. 6 bar, Please observe the tube manufacturer's specifications
- Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2'' | 5/8'' | 3/4'' | 7/8'' | 1 1/8'' | 1 3/16'' | 1 13/32'' | 1 3/7'' | 1 1/2''
- Tube's inside diameter:1/8'' | 1/4'' | 3/8'' | 1/2'' | 3/4'' | 1''
- Body materials:1.4404/PA6 | PA6
- Conformity:EAC
- Media temperature:Please observe the tube manufacturer's specifications
- Ambient temperature:Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
- Operating pressure:max. 6 bar, Please observe the tube manufacturer's specifications
- Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2'' | 5/8'' | 3/4'' | 7/8''
- Tube's inside diameter:1/8'' | 1/4'' | 3/8'' | 1/2''
- Body materials:1.4404/PA6 | PA6
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
- Conformity:EAC
- Media temperature:Please observe the tube manufacturer's specifications
- Ambient temperature:Actuator: 0 to 40 °C, Tube: Please observe the tube manufacturer's specifications
- Operating pressure:max. 4,5 bar, Please observe the tube manufacturer's specifications
- Tube outside diameter:1/4'' | 3/8'' | 7/16'' | 1/2''
- Tube's inside diameter:1/8'' | 1/4''
- Body materials:1.4404 | PA6
- Supply voltage:24 V DC
- Actuating speed:Max. 2 mm/s
- Protection class:IP 65
- Media temperature :5 to 40 °C
- Ambient temperature:0 to 40 °C
- Operating pressure :0 to 4,9 bar
- Nominal sizes:DN 8 to 25
- Connection types:Clamp | Hose barb
- Body materials:PP-R, natural
- Diaphragm materials:TPE
- Conformities:EAC | USP
- Media temperature:5 to 40 °C
- Ambient temperature:0 to 40 °C
- Operating pressure :0 to 4,9 bar
- Nominal sizes:DN 8 to 25
- Connection types:Clamp | Hose barb
- Body materials:PP-R, natural
- Diaphragm materials:TPE
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65
- Conformities:EAC | USP
- Nominal sizes : 1/4''“ (DN8) to 1''“ (DN25)
- Media temperature: 5 to 40 °C
- Ambient temperature: 0 to 40 °C
- Connection types *: Clamp | Hose barb
- Body materials: PP-R, natural
- Diaphragm materials: TPE
- Conformities: EAC | USP
- Operating pressure*: 0 to 4,9 bar