GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ FPM

Panel mount union with flare connection

  • Description
  • Features
  • Technical specifications

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

  • High reliability, even in high vibration applications
  • Simple operation
  • Various designs and connections
  • Sizes from ¼" to 2"
  • Suitable for high-purity media
  • Available as "Space saver version", for space-saving connection
  • Connection: Flare
  • Body material: PFA
  • Max. operating pressure: 6 bar
  • Max. media temperature: 200 ° C
  • Min. media temperature: 25 ° C