Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electric motor-operated control valve with plastic body

GEMÜ R563 eSyStep

GEMÜ globe valve with electric actuator and plastic connection – automated control valve for precise control in piping systems with corrosion-resistant components.

Compact valve for regulating small quantities

Product information

The GEMÜ R563 eSyStep 2/2-way straight seat control valve as a body with integrated control mechanism. The GEMÜ R563 eSyStep was specially developed for the control of small quantities and allows a flow rate of 63 l/h up to 3300 l/h. The valve is available with a positioner for a 0/4-20 mA or 0-10 V input signal and can also be configured to a safety position with the use of an emergency power module. Further functions can be customised via the IO-Link interface. The self-locking actuator maintains a stable position in the controlled state and in the event of a supply voltage failure.

Key features

  • Suitable for inert, corrosive, liquid and gaseous media
  • Kvs values from 63 to 3300 l/h possible
  • Parameterisable and controllable via IO-Link
  • Hermetic separation between medium and actuator
  • Linear or equal-percentage control characteristic options
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
GEMÜ globe valve with electric actuator and plastic connection – automated control valve for precise control in piping systems with corrosion-resistant components.

Technical details

Parameters
Value
Media temperature
0 to 80 °C
Ambient temperature
0 Up to 60 °C
Operating pressure
0 Up to 6 bar
Nominal sizes
DN 10 to 15
Body configurations
Straight through body
Connection types
thread
Union end
Connection standards
DIN
EN
ISO
Body materials
PVC-U
PVDF
Seat seal materials
PEEK
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP 65

Downloads

21 Results
  • GEMUE-1906802-20250221-IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2025-02-20T23:00:00Z

    zip (57 KB)

  • Betriebsanleitung / Operating instructions GEMÜ R563

    pdf (14 MB) -
    DE/EN

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip (57 KB)

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Fiche technique GEMÜ R563

    pdf (1 MB) -
    FR

  • Betriebsanleitung GEMÜ R563

    pdf (4 MB) -
    DE

  • GEMÜ_eSyStep_Ctrl_IODD_V1_0_0_2
    Version: 1.0.0.2
    Interface: IO-LINK
    Date: 2020-08-02T22:00:00Z

    zip (58 KB)

  • Notice d'utilisation GEMÜ R563

    pdf (4 MB) -
    FR

Suitable services