Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Direct operated process solenoid valve made of plastic

GEMÜ 202

Electrically operated solenoid valve made of plastic with plug connection and threaded connection on the side – ideal for precise control in industrial fluid systems.

Solenoid valve in DN 10 and DN 15 for neutral or aggressive media

Product information

The GEMÜ 202 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.

Key features

  • Suitable for clean and slightly contaminated media
  • Hermetic separation between medium and actuator
  • The solenoid can be replaced without removing the valve body from the piping
Electrically operated solenoid valve made of plastic with plug connection and threaded connection on the side – ideal for precise control in industrial fluid systems.

Technical details

Parameters
Value
Media temperature
10 to 60 °C
Ambient temperature
10 to 40 °C
Operating pressure
0 to 2 bar
Nominal sizes
DN 10 to 15
Connection types
Thread
Connection standards
DIN
ISO
Body materials
PVC-U, grey
PVDF
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50 / 60 Hz
24 V DC
Protection class
IP 65
Conformities
UL Recognized US

Downloads

5 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate FDA - GEMÜ solenoid valve collection PVDF, PTFE

    pdf (53 KB) -
    DE/EN

  • Operating instructions GEMÜ 202

    pdf (1 MB) -
    EN

  • Product certificate UL - GEMÜ 52, 102, 105, 105A, 202

    pdf (66 KB) -
    EN

  • Datasheet GEMÜ 202

    pdf (475 KB) -
    EN

Suitable services