GEMÜ ADA is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
- ATEX version available as an option
- Tried and tested actuator design
- Easy setting of switch points
- Simple installation
- Flexible and versatile
- Stroke limiter available (optional)
- Robust design
- SIL 3 certified
- Diverse accessories
- Ambient temperature:-30 to 100 °C
- Connection type:Flange
- Torques:10 to 6400 Nm
- Control pressure:6 to 8 bar
- Mode of action:Double acting
- Conformities:Functional safety