GEMÜ DR

Pneumatic quarter turn actuator

  • Description
  • Features
  • Technical specifications
  • Accessories

GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories
  • Ambient temperature:-40 to 80 °C
  • Connection type:Flange
  • Torques:8 to 6300 Nm
  • Control pressure:6 to 8 bar
  • Mode of action:Double acting
  • Conformities:ATEX | Functional safety

Fitting Accessories