GEMÜ SC

Pneumatic quarter turn actuator

  • Description
  • Features
  • Technical specifications
  • Accessories

GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories
  • Torques : 2 to 4800 Nm
  • Ambient temperature: -40 to 80 °C
  • Connection type : Flange
  • Control pressure: 6 to 8 bar
  • Mode of action: Single acting
  • Conformities: ATEX | Functional safety

Fitting Accessories