SC4000U 4F16 S46A

Actuator, pneumatic, SA

Item number: 88892572
Description
Type SC Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version 4000U 04000 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set 4 Springs on each side (SC/SO/S3/S4)
Actuator flange F16 F16, flange type DIN EN ISO 5211
Coupling and wrench size S46 Star, WAF = 46 mm
Material A General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range 3,5-7,0 3,5-7,0 bar
GEMUE type S40U SC4000U
GEMUE actuator spring set E 4, Springs on each side (SC/SO/S3/S4)
GEMUE connection L F16 S46
GEMUE actuator execution 0 General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)

GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories