B42 40D60C7 51SU10KC0 5227

Ball valve, pneum. 2/2-way

Item number: 88887286
Description
Type B42 Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 40 DN 40
Body/ball configuration D 2/2-way body
Connection type 60 Spigots ISO 1127 / EN 10357, series C
Ball valve material C7 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Control function 1 Normally closed (NC)
Actuator version SU10KC Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0100U 6F05/07S17D11
Operator particulars 0 Anodized aluminium
Execution type 5227 Thermal separation by mounting kit, mounting kit and mounting parts in stainless steel

The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device