F4015D17C35310N 151502H M

Filling valve, pneumatic

Item number: 88746426
Description
Type F40 Stainless steel PD valve, pneumatic
DN 15 DN 15
Body configuration D Cut model
Connection type, spigot 1 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material C3 1.4435, investment casting
Seal material 5 PTFE
Adaption valve body 3 Adaption for PD size 3
Control function 1 Normally closed (NC)
Actuator version 0N Actuator without accessories, with standard spring set
Bypass 15 1.5 mm bypass bore
Execution type 1502 Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter H 20 mm
Special version M Special version for 3A

The GEMÜ F40 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.

  • Hermetic separation between medium and actuator due to PD sealing technology
  • Long service life with over 10 million cycle duties
  • Designed according to Hygienic Design guidelines
  • FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
  • Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system
  • Suitable for vacuum up to 20 mbar (a)