610 12D 1205411/NO

Diaphragm valve, pneumatic

Item number: 88660250
Description
Type 610 Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN 12 DN 12
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 20 PVDF
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version 1/N Operator size 1/N
Diaphragm size 10 Diaphragm size 10
Mounting plate O Without mounting plate

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Same mounting height planes over multiple nominal sizes
  • High flow rate
  • Integral optical position indicator and closing stroke limiter as standard
  • Option with electrical position indicator