The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Low weight
Choice of various body materials and connection types
Union nut with integrated spin-lock
2/2 and 3/2-way versions available
Optionally available with control ball
The 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 15: DN 15
Body configuration: M: Multi-port version
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 5: PP-H, grey
Seal material: 4: FPM, maximum -15 °C - +210 °C
Control function: L: Manually operated, lockable hand lever
Ball configur./port position: 2: T-port, end position "Open", connection 1 and 3 open, T-port, end position "Closed", connection 1 and 2 open
The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 15: DN 15
Body configuration: M: Multi-port version
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 5: PP-H, grey
Seal material: 4: FPM, maximum -15 °C - +210 °C
Control function: L: Manually operated, lockable hand lever
Ball configur./port position: 2: T-port, end position "Open", connection 1 and 3 open, T-port, end position "Closed", connection 1 and 2 open
Item number: 88881551 717 15M 2 5 4L 2
The tender texts have been copied to the clipboard