The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Low weight
Choice of various body materials and connection types
Union nut with integrated spin-lock
2/2 and 3/2-way versions available
Optionally available with control ball
The 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 25: DN 25
Body configuration: M: Multi-port version
Connection type: 78: Union ends with DIN insert (for IR butt welding)
Ball valve material: 5: PP-H, grey
Liner material: 14: EPDM
Ball configur./port position: L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
Execution type: 1187: Insert in PE
The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 25: DN 25
Body configuration: M: Multi-port version
Connection type: 78: Union ends with DIN insert (for IR butt welding)
Ball valve material: 5: PP-H, grey
Liner material: 14: EPDM
Ball configur./port position: L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
Execution type: 1187: Insert in PE
Item number: 88939513 717 25M78 514V L1187
The tender texts have been copied to the clipboard